IESNA:LM-63-2002
[TEST]P1871335
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D1240U927-4F0-1E-UDD-FLGHOB(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4870
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 70.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2042.9 2028.9 2016.2 1996 1977 1955.6 1918.4 1873 1840.1 1800.6
1738.2 1659.3 1599.1 1529.9 1414.8 1283.6 1191.4 1099.9 964.8 844
768.2 698.1 601.4 515.1 462.3 413.7 346 283.6 244 210.3
160.6 115.7 88.6 64.7 34 12.4 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
2042.9 2042.5 2036.8 2006.4 1967 1905.7 1801.2 1699.6 1637.4 1575.1
1484.2 1391.6 1327.8 1263 1160.4 1052.5 978.6 906.5 800.5 704.9
644.1 588 508.9 437.6 393.7 352.8 295.6 242.4 208.3 177.9
134.1 94.6 72.5 53.4 28.5 10.2 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
2042.9 2056 2057.4 2016.9 1956.9 1855.7 1684 1526.1 1434.6 1349.7
1230.2 1123.8 1056.4 996 905.9 821.4 765.8 713.1 636.2 565.9
520.1 477.9 416.5 360.2 325 291.8 245.3 201.2 172.6 145.5
107.5 73.5 56.5 42.1 23 8 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
2042.9 2054.8 2038.8 1926.2 1822.9 1702.7 1515.1 1352.8 1260 1174.6
1057.2 956.1 893.4 837.4 757.2 684 637 593.7 530.6 472.1
434.2 400.4 350.8 304.8 276 248 207 167.1 143.5 121.5
91.3 63.4 49.4 37.3 20.9 7.4 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
2042.9 2048.5 2007.3 1801.8 1647.7 1515.3 1328.8 1179.6 1094.8 1016.4
911.2 821.6 766.7 715.1 643.7 577.8 536.4 498.8 444.6 393.4
361 333.8 294 256.7 233.4 209.8 172.6 135.3 116.5 100.4
78.5 57.1 45.3 34.7 20 7.4 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
2042.9 2046 1969 1699.1 1522.3 1382.8 1200.9 1060.4 980.4 907.5
810.7 729.2 678.8 630.8 565.7 505.6 468.2 434.3 387.6 343.4
315.9 293.1 259.3 226.1 203.9 181.7 148.9 116.7 101.4 88.6
71.2 53.5 43 33.3 19.6 7.4 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
2042.9 2047.1 1924.2 1618.1 1446.7 1305.1 1131.3 995.3 916.8 847.9
755.8 678.7 629.8 584.8 523.1 467.4 432.5 400.1 359.7 322
299 278.4 246.4 212.9 187.4 163.8 135.6 111.3 98.2 86.1
69.3 52.7 42.6 33.2 19.6 7.4 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
2042.9 2048.2 1888.1 1553.6 1385.5 1242.3 1075 942.3 865.1 799.5
711.2 637.6 590.1 547.5 488.4 436 403.2 372.9 337.7 305.4
285.7 266.6 235.8 201.2 173.1 149.5 125.3 107 95.4 84
67.8 52 42.2 33.1 19.6 7.4 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
2042.9 2049.3 1878.5 1538.6 1367.2 1224.4 1058.5 925.6 849.1 785
697.5 624.2 578.2 536.3 477.4 425.6 393.1 366.9 333.6 302.7
283.4 263.5 231.7 193.8 165.3 146.1 123.9 106 94 83
67.4 51.6 42.2 32.7 19.6 7.4 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
2042.9 2050.4 1868.9 1523.6 1348.9 1206.4 1042.1 908.8 833 770.4
683.7 610.8 566.3 525.2 466.5 415.2 383.1 360.8 329.5 300.1
281.1 260.5 227.6 186.4 157.5 142.7 122.5 105 92.7 82
66.9 51.3 42.2 32.3 19.6 7.4 0 1.1 1.3 0
0 1.1 1.3 1.9 4 9.3 17.3 24.2 25.3 28.5
34.6 39.4 42.6 49 57.2 63.9 69.2 77.7 89.2 98.8
105.2 110.5 119.8 140.3 158.4 178.6 205 231.1 250.2 265.2
296.8 305.6 0
2042.9 2049.3 1878.5 1538.6 1367.2 1224.4 1058.5 925.6 849.1 785
697.5 624.2 578.2 536.3 477.4 425.6 393.1 366.9 333.6 302.7
283.4 263.5 231.7 193.8 165.3 146.1 123.9 106 94 83
67.4 51.6 42.2 32.7 19.6 7.4 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
2042.9 2048.2 1888.1 1553.6 1385.5 1242.3 1075 942.3 865.1 799.5
711.2 637.6 590.1 547.5 488.4 436 403.2 372.9 337.7 305.4
285.7 266.6 235.8 201.2 173.1 149.5 125.3 107 95.4 84
67.8 52 42.2 33.1 19.6 7.4 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
2042.9 2047.1 1924.2 1618.1 1446.7 1305.1 1131.3 995.3 916.8 847.9
755.8 678.7 629.8 584.8 523.1 467.4 432.5 400.1 359.7 322
299 278.4 246.4 212.9 187.4 163.8 135.6 111.3 98.2 86.1
69.3 52.7 42.6 33.2 19.6 7.4 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
2042.9 2046 1969 1699.1 1522.3 1382.8 1200.9 1060.4 980.4 907.5
810.7 729.2 678.8 630.8 565.7 505.6 468.2 434.3 387.6 343.4
315.9 293.1 259.3 226.1 203.9 181.7 148.9 116.7 101.4 88.6
71.2 53.5 43 33.3 19.6 7.4 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
2042.9 2048.5 2007.3 1801.8 1647.7 1515.3 1328.8 1179.6 1094.8 1016.4
911.2 821.6 766.7 715.1 643.7 577.8 536.4 498.8 444.6 393.4
361 333.8 294 256.7 233.4 209.8 172.6 135.3 116.5 100.4
78.5 57.1 45.3 34.7 20 7.4 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
2042.9 2054.8 2038.8 1926.2 1822.9 1702.7 1515.1 1352.8 1260 1174.6
1057.2 956.1 893.4 837.4 757.2 684 637 593.7 530.6 472.1
434.2 400.4 350.8 304.8 276 248 207 167.1 143.5 121.5
91.3 63.4 49.4 37.3 20.9 7.4 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
2042.9 2056 2057.4 2016.9 1956.9 1855.7 1684 1526.1 1434.6 1349.7
1230.2 1123.8 1056.4 996 905.9 821.4 765.8 713.1 636.2 565.9
520.1 477.9 416.5 360.2 325 291.8 245.3 201.2 172.6 145.5
107.5 73.5 56.5 42.1 23 8 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
2042.9 2042.5 2036.8 2006.4 1967 1905.7 1801.2 1699.6 1637.4 1575.1
1484.2 1391.6 1327.8 1263 1160.4 1052.5 978.6 906.5 800.5 704.9
644.1 588 508.9 437.6 393.7 352.8 295.6 242.4 208.3 177.9
134.1 94.6 72.5 53.4 28.5 10.2 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
2042.9 2028.9 2016.2 1996 1977 1955.6 1918.4 1873 1840.1 1800.6
1738.2 1659.3 1599.1 1529.9 1414.8 1283.6 1191.4 1099.9 964.8 844
768.2 698.1 601.4 515.1 462.3 413.7 346 283.6 244 210.3
160.6 115.7 88.6 64.7 34 12.4 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
2042.9 2042.5 2036.8 2006.4 1967 1905.7 1801.2 1699.6 1637.4 1575.1
1484.2 1391.6 1327.8 1263 1160.4 1052.5 978.6 906.5 800.5 704.9
644.1 588 508.9 437.6 393.7 352.8 295.6 242.4 208.3 177.9
134.1 94.6 72.5 53.4 28.5 10.2 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
2042.9 2056 2057.4 2016.9 1956.9 1855.7 1684 1526.1 1434.6 1349.7
1230.2 1123.8 1056.4 996 905.9 821.4 765.8 713.1 636.2 565.9
520.1 477.9 416.5 360.2 325 291.8 245.3 201.2 172.6 145.5
107.5 73.5 56.5 42.1 23 8 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
2042.9 2054.8 2038.8 1926.2 1822.9 1702.7 1515.1 1352.8 1260 1174.6
1057.2 956.1 893.4 837.4 757.2 684 637 593.7 530.6 472.1
434.2 400.4 350.8 304.8 276 248 207 167.1 143.5 121.5
91.3 63.4 49.4 37.3 20.9 7.4 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
2042.9 2048.5 2007.3 1801.8 1647.7 1515.3 1328.8 1179.6 1094.8 1016.4
911.2 821.6 766.7 715.1 643.7 577.8 536.4 498.8 444.6 393.4
361 333.8 294 256.7 233.4 209.8 172.6 135.3 116.5 100.4
78.5 57.1 45.3 34.7 20 7.4 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
2042.9 2046 1969 1699.1 1522.3 1382.8 1200.9 1060.4 980.4 907.5
810.7 729.2 678.8 630.8 565.7 505.6 468.2 434.3 387.6 343.4
315.9 293.1 259.3 226.1 203.9 181.7 148.9 116.7 101.4 88.6
71.2 53.5 43 33.3 19.6 7.4 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
2042.9 2047.1 1924.2 1618.1 1446.7 1305.1 1131.3 995.3 916.8 847.9
755.8 678.7 629.8 584.8 523.1 467.4 432.5 400.1 359.7 322
299 278.4 246.4 212.9 187.4 163.8 135.6 111.3 98.2 86.1
69.3 52.7 42.6 33.2 19.6 7.4 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
2042.9 2048.2 1888.1 1553.6 1385.5 1242.3 1075 942.3 865.1 799.5
711.2 637.6 590.1 547.5 488.4 436 403.2 372.9 337.7 305.4
285.7 266.6 235.8 201.2 173.1 149.5 125.3 107 95.4 84
67.8 52 42.2 33.1 19.6 7.4 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
2042.9 2049.3 1878.5 1538.6 1367.2 1224.4 1058.5 925.6 849.1 785
697.5 624.2 578.2 536.3 477.4 425.6 393.1 366.9 333.6 302.7
283.4 263.5 231.7 193.8 165.3 146.1 123.9 106 94 83
67.4 51.6 42.2 32.7 19.6 7.4 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
2042.9 2050.4 1868.9 1523.6 1348.9 1206.4 1042.1 908.8 833 770.4
683.7 610.8 566.3 525.2 466.5 415.2 383.1 360.8 329.5 300.1
281.1 260.5 227.6 186.4 157.5 142.7 122.5 105 92.7 82
66.9 51.3 42.2 32.3 19.6 7.4 0 233.2 339.4 456.3
588.3 912.1 1630.6 2038.9 2053.9 1985.7 1808.9 1601.3 1478.8 1378.7
1261.9 1195.6 1164.7 1145.5 1127.4 1111.2 1094.1 1069.7 1023.6 965.8
921.1 879.6 817.3 748.9 709.5 671.1 622.9 585.1 561.7 541.5
513.8 396.1 0
2042.9 2049.3 1878.5 1538.6 1367.2 1224.4 1058.5 925.6 849.1 785
697.5 624.2 578.2 536.3 477.4 425.6 393.1 366.9 333.6 302.7
283.4 263.5 231.7 193.8 165.3 146.1 123.9 106 94 83
67.4 51.6 42.2 32.7 19.6 7.4 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
2042.9 2048.2 1888.1 1553.6 1385.5 1242.3 1075 942.3 865.1 799.5
711.2 637.6 590.1 547.5 488.4 436 403.2 372.9 337.7 305.4
285.7 266.6 235.8 201.2 173.1 149.5 125.3 107 95.4 84
67.8 52 42.2 33.1 19.6 7.4 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
2042.9 2047.1 1924.2 1618.1 1446.7 1305.1 1131.3 995.3 916.8 847.9
755.8 678.7 629.8 584.8 523.1 467.4 432.5 400.1 359.7 322
299 278.4 246.4 212.9 187.4 163.8 135.6 111.3 98.2 86.1
69.3 52.7 42.6 33.2 19.6 7.4 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
2042.9 2046 1969 1699.1 1522.3 1382.8 1200.9 1060.4 980.4 907.5
810.7 729.2 678.8 630.8 565.7 505.6 468.2 434.3 387.6 343.4
315.9 293.1 259.3 226.1 203.9 181.7 148.9 116.7 101.4 88.6
71.2 53.5 43 33.3 19.6 7.4 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
2042.9 2048.5 2007.3 1801.8 1647.7 1515.3 1328.8 1179.6 1094.8 1016.4
911.2 821.6 766.7 715.1 643.7 577.8 536.4 498.8 444.6 393.4
361 333.8 294 256.7 233.4 209.8 172.6 135.3 116.5 100.4
78.5 57.1 45.3 34.7 20 7.4 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
2042.9 2054.8 2038.8 1926.2 1822.9 1702.7 1515.1 1352.8 1260 1174.6
1057.2 956.1 893.4 837.4 757.2 684 637 593.7 530.6 472.1
434.2 400.4 350.8 304.8 276 248 207 167.1 143.5 121.5
91.3 63.4 49.4 37.3 20.9 7.4 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
2042.9 2056 2057.4 2016.9 1956.9 1855.7 1684 1526.1 1434.6 1349.7
1230.2 1123.8 1056.4 996 905.9 821.4 765.8 713.1 636.2 565.9
520.1 477.9 416.5 360.2 325 291.8 245.3 201.2 172.6 145.5
107.5 73.5 56.5 42.1 23 8 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
2042.9 2042.5 2036.8 2006.4 1967 1905.7 1801.2 1699.6 1637.4 1575.1
1484.2 1391.6 1327.8 1263 1160.4 1052.5 978.6 906.5 800.5 704.9
644.1 588 508.9 437.6 393.7 352.8 295.6 242.4 208.3 177.9
134.1 94.6 72.5 53.4 28.5 10.2 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
2042.9 2028.9 2016.2 1996 1977 1955.6 1918.4 1873 1840.1 1800.6
1738.2 1659.3 1599.1 1529.9 1414.8 1283.6 1191.4 1099.9 964.8 844
768.2 698.1 601.4 515.1 462.3 413.7 346 283.6 244 210.3
160.6 115.7 88.6 64.7 34 12.4 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
